(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number |
---|
GWFY4-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 4 | No | No Clean Specifications | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Union, Equal Dia. | Shape FY | Operating Temperature(°C) | -10::60 |
Please check the type/dimensions/specifications of the part GWFY4-0 in the New Joint GWFY □-0 Series series.
Part Number |
---|
GWFY10-0-P70 |
GWFY10-0-P74 |
GWFY10-0-P80 |
GWFY4-0-P11 |
GWFY4-0-P6 |
GWFY4-0-P70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,264.84 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,264.84 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,807.18 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 1,722.49 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,258.24 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,505.55 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | No | Preventing of Raising Dust | Without Material Limit | No |
How can we improve?
How can we improve?