1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

New Joint GWC □ Series【1-10 Pieces Per Package】

New Joint GWC □ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWC4
GWC4-P6
GWC4-P11
GWC4-P70
GWC4-P74
GWC4-P80
GWC6
GWC6-P6
GWC6-P11
GWC6-P70
GWC6-P74
GWC6-P80
GWC8
GWC8-P6
GWC8-P11
GWC8-P70
GWC8-P74
GWC8-P80
GWC10
GWC10-P6
GWC10-P11
GWC10-P70
GWC10-P74
GWC10-P80
GWC12
GWC12-P6
GWC12-P11
GWC12-P70
GWC12-P74
GWC12-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 27.76

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4NoNo Clean SpecificationsWithout Material LimitNo

฿ 360.12

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 880.78

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 950.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoPreventing of Raising DustWithout Material LimitNo

฿ 950.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,223.54

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoNo oil treatmentWithout Material LimitNo

฿ 32.10

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)6NoNo Clean SpecificationsWithout Material LimitNo

฿ 403.51

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 924.16

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,002.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoPreventing of Raising DustWithout Material LimitNo

฿ 1,002.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,292.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoNo oil treatmentWithout Material LimitNo

฿ 36.88

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)8NoNo Clean SpecificationsWithout Material LimitNo

฿ 451.24

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 971.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,089.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoPreventing of Raising DustWithout Material LimitNo

฿ 1,089.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,397.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoNo oil treatmentWithout Material LimitNo

฿ 47.30

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day -Standard (NBR)10NoNo Clean SpecificationsWithout Material LimitNo

฿ 516.31

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)10Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,288.61

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber10NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,206.18

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoPreventing of Raising DustWithout Material LimitNo

฿ 1,206.18

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,540.27

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoNo oil treatmentWithout Material LimitNo

฿ 48.16

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)12NoNo Clean SpecificationsWithout Material LimitNo

฿ 564.04

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)12Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,336.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber12NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,141.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoPreventing of Raising DustWithout Material LimitNo

฿ 1,141.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,449.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoNo oil treatmentWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Other shapes Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Other Shapes Cap Operating Temperature(°C) -10::60