(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fitting for use in clean environments for the manufacture of semi-conductors, medical products, foodstuffs, etc.
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | PP Resin | Application | Clean circumstance / Foods・Drug-Related | Hammered Nipple | SUS304 |
Gasket | EPDM | Screw Mounting, Multipoint | Branch tee | Operating Temperature(°C) | -10::60 |
Applicable Tube O.D.1(φ) | 1.8 | Pipe Connection Bore Dia. | M | Option | No |
Clean Spec. | No oil treatment | Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part CG-T2-M3 in the One-Touch Fitting for Air Fiber CG-T2-□ Series series.
Part Number |
---|
CG-T2-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|
฿ 598.75 | 1 Piece(s) | 60 Day(s) | M5 |
How can we improve?
How can we improve?