1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting for Air Fiber CG-T2-0 Series

PNEUMATIC AUXILIARY COMPONENTS

One-Touch Fitting for Air Fiber CG-T2-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 555.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for use in clean environments for the manufacture of semi-conductors, medical care, foodstuffs, etc.

Part Number
CG-T2-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 555.36

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body PP Resin Application Clean circumstance / Foods・Drug-Related Gasket EPDM
Union, Equal Dia. Tee Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8
Option No Clean Spec. No oil treatment Material Limit Without Material Limit
Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part CG-T2-0 in the One-Touch Fitting for Air Fiber CG-T2-0 Series series.