1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting for Air Fiber CG-S2-□ Series (CG-S2-6)

PNEUMATIC AUXILIARY COMPONENTS

One-Touch Fitting for Air Fiber CG-S2-□ Series (CG-S2-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fittings used for the purpose of providing a clean environment for manufacturing semiconductors, medical, and food supplies, etc.
· Made of PP resin, stainless steel, and EPDM rubber for increased corrosion resistance.
· Products are installed and shipped in green packaging with no oil permitted.

Part Number
CG-S2-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Hammered Nipple Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 234.30

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) PP ResinPP ResinR1/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Application Clean circumstance / Foods・Drug-Related Gasket EPDM Screw Mounting, Direction Single Base Straight
Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8 Option No
Clean Spec. No oil treatment Material Limit Without Material Limit Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part CG-S2-6 in the One-Touch Fitting for Air Fiber CG-S2-□ Series series.

Products with similar specification

Part Number
CG-S2-M3
CG-S2-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Hammered Nipple Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 577.06

1 Piece(s) 60 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304MM3

฿ 390.49

1 Piece(s) 60 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304MM5