1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Fitting for Air Fiber CG-S2-0-X Series

PNEUMATIC AUXILIARY COMPONENTS

One-Touch Fitting for Air Fiber CG-S2-0-X Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 876.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fittings used for the purpose of providing a clean environment for manufacturing semiconductors, medical and food supplies, etc.
· Made of PP resin, stainless steel and EPDM rubber for increased corrosion resistance.
· Moreover, products are assembled and shipped in green packaging with no oil permitted.

Part Number
CG-S2-0-X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 876.43

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body SUS304 Application Clean circumstance / Foods・Drug-Related Gasket EPDM
Union, Equal Dia. Bulkhead Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8
Option No Clean Spec. No oil treatment Material Limit Without Material Limit
Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part CG-S2-0-X in the One-Touch Fitting for Air Fiber CG-S2-0-X Series series.