(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The materials are brass and electroless nickel plating, and the resin utilizes standard polypropylene
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polyamide | Gasket | H-NBR | Sockets, Reducers | Plug Reducer |
Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 4 | Applicable Tube Outer Diameter 2(φ) | 1.8 |
Option | No | Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part PG-S2-4P in the One-Touch Fitting for Air Fiber, Plug Reducer series.
How can we improve?
How can we improve?