1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting for Air Fiber PG-T2-□-D Series【10 Pieces Per Package】

One-Touch Fitting for Air Fiber PG-T2-□-D Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,164.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The materials are brass and electroless nickel plating, and the resin uses standard PP

Part Number
PG-T2-M3-D
PG-T2-M5-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,794.26

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s)

฿ 3,164.27

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body PP Resin Hammered Nipple Brass (Electroless Nickel Plating) Gasket H-NBR
Screw Mounting, Multipoint Shape D cheese Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8
Pipe Connection Bore Dia. M Pipe connection port diameter 1 male screw M5 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No