1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Fitting for Air Fiber PG-S2-□ Series

One-Touch Fitting for Air Fiber PG-S2-□ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 157.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The materials are brass and electroless nickel plating, and the resin uses standard PP

Part Number
PG-S2-6
PG-S2-M3
PG-S2-M5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 157.50

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) R1/8

฿ 198.07

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) MM3

฿ 171.81

฿ 127.53

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day MM5

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body Brass (Electroless Nickel Plating) Hammered Nipple Brass (Electroless Nickel Plating) Gasket H-NBR
Screw Mounting, Direction Single Base Straight Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8
Option No Clean Spec. No Clean Specifications Material Limit Without Material Limit
Ozone Resistance Specifications No