1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting for Air Fiber PG-S2-0 Series (Part Number)

PNEUMATIC AUXILIARY COMPONENTS

One-Touch Fitting for Air Fiber PG-S2-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As far as materials are concerned, brass and electroless nickel plating are used, and standard PP is used for the resin

Part Number
PG-S2-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 185.65

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body PP Resin Gasket H-NBR Union, Equal Dia. Straight
Operating Temperature(°C) -10::60 Applicable Tube O.D.1(φ) 1.8 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part PG-S2-0 in the One-Touch Fitting for Air Fiber PG-S2-0 Series series.