1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NPR Model Fixed Wheel Plate Type Anti-Static Urethane Foam Wheel (Part Number)

NPR Model Fixed Wheel Plate Type Anti-Static Urethane Foam Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,033.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A caster with a shock absorber that is suitable for the transport of precision equipment and parts.
· The built-in shock absorber absorbs the shock during traveling and prevents the generation of noise.
· A caster that is ideal for transporting precision equipment and parts.
· Absorbs shocks with its built-in compact shock absorber.
· Furthermore, the generation of vibration and noise during traveling is prevented.
· Uses a hydraulic shock absorber.
· Shock absorption rate is extremely high

Part Number
NPR-100SUE-1
NPR-100SUE-2
NPR-100SUE-3
NPR-125SUE-1
NPR-125SUE-2
NPR-125SUE-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel Bearings

฿ 7,033.27

CASTER 1 Piece(s) 15 Day(s) 1531010028No

฿ 7,033.27

CASTER 1 Piece(s) 15 Day(s) 1562010028No

฿ 7,033.27

CASTER 1 Piece(s) 15 Day(s) 1583010028Presence

฿ 8,048.84

CASTER 1 Piece(s) 15 Day(s) 1731012532No

฿ 8,048.84

CASTER 1 Piece(s) 15 Day(s) 1762012532No

฿ 8,048.84

CASTER 1 Piece(s) 15 Day(s) 1783012532Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Antistatic Load Range(daN) ~35.00
Stopper (Detail) No Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic
Fitting Material Stainless Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 82
Mounting Hole Pitch, Short Length Direction W1(mm) 40 Plate Length(mm) 100 Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck Load Category Light Load