1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PT Connection Screw-in Style, Male/Female, 45° Elbow (Part Number)

PT Connection Screw-in Style, Male/Female, 45° Elbow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 156.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Yokohama Rubber hydraulic hose adapter, screw-in type male-to-female 45° elbow for PT connections.

 
Part Number
2085-02
2085-04SALE
2085-06
2085-08
2085-12
2085-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection screw T1 Connection screw T2

฿ 1,068.39

ADAPTOR 1 Piece(s) 3 Day(s) 1/81/8

฿ 156.76

฿ 72.61

ADAPTOR 1 Piece(s) Same day 1/41/4

฿ 193.73

ADAPTOR 1 Piece(s) 11 Day(s) 3/83/8

฿ 363.87

ADAPTOR 1 Piece(s) 8 Day(s) 1/21/2

฿ 696.77

ADAPTOR 1 Piece(s) 8 Day(s) 3/43/4

฿ 1,122.58

ADAPTOR 1 Piece(s) 11 Day(s) 11

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread× Female thread
Connection Type M1 PT Connection Type M2 PT Material Steel