(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Special urethane hose optimal for movable air tools. Hose slides well with little catching, and is difficult to break, for smooth operation.
Part Number |
---|
HR-6B |
HR-6G |
HR-6R |
HR-8B |
HR-8G |
HR-8R |
HR-11G |
HR-13G |
HR-1110G |
HR-1120G |
HR-1130G |
HR-1150G |
HR-1310G |
HR-1320G |
HR-1330G |
HR-610R |
HR-620R |
HR-630R |
HR-650R |
HR-810R |
HR-820R |
HR-830R |
HR-850R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal I.D. d | Outer Dia. D (Ø) | Color | Minimum Bending Radius (mm) | Standard Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,135.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Blue | 40 | 100 | ||
฿ 17,135.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Green | 40 | 100 | ||
฿ 17,135.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Red | 40 | 100 | ||
฿ 20,585.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Blue | 40 | 100 | ||
฿ 20,585.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Green | 40 | 100 | ||
฿ 20,585.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Red | 40 | 100 | ||
฿ 43,930.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 11 | 16 | Green | 55 | 100 | ||
฿ 41,676.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 13 | 20.5 | Green | 65 | 60 | ||
฿ 4,092.86 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 11 | 16 | Green | 55 | 10 | ||
฿ 8,185.71 ฿ 3,399.53 | AIR HOSE | 1 Piece(s) | Available | Same day | 10 | 11 | 16 | Green | 55 | 20 | |
฿ 12,278.57 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 11 | 16 | Green | 55 | 30 | ||
฿ 20,464.29 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 11 | 16 | Green | 55 | 50 | ||
฿ 6,471.43 | AIR HOSE | 1 Piece(s) | Available | 5 Day(s) | 10 | 13 | 20.5 | Green | 65 | 10 | |
฿ 12,942.86 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 13 | 20.5 | Green | 65 | 20 | ||
฿ 19,414.29 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 13 | 20.5 | Green | 65 | 30 | ||
฿ 1,787.87 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Red | 40 | 10 | ||
฿ 3,324.77 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Red | 40 | 20 | ||
฿ 4,977.61 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | Red | 40 | 30 | ||
฿ 8,211.28 | AIR HOSE | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | Red | 40 | 50 | ||
฿ 2,237.50 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Red | 40 | 10 | ||
฿ 4,475.00 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Red | 40 | 20 | ||
฿ 6,712.50 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Red | 40 | 30 | ||
฿ 11,187.50 | AIR HOSE | 1 Piece(s) | 3 Day(s) | 10 | 8 | 12.5 | Red | 40 | 50 |
Loading...
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Properties | Pressure Resistance / Cold Resistance / Oil Resistance / Flexibility |
---|---|---|---|---|---|
Hose Material | Polyurethane | Mounting Metal Fittings | No | Operating Temperature Range(°C) | -20::60 |
Operating Pressure Range(MPa) | 0::1.5 |
How can we improve?
How can we improve?