1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toyo Silicone S (Part Number)

Toyo Silicone S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,792.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent heat resistance and does not readily break or collapse. Optimal for vacuum applications. Use with confidence in food applications that conform to the Japan Food Sanitation Law and FDA regulations.

[Features]
· Less likely to collapse and can ensure pumping and vacuum at high temperatures (150℃).
· Excellent resistance to heat and cold (operating temperature range of -30° to 150℃).
· Hygienic due to rust-resistant SUS304 reinforcement material.
· Excellent pressure resistance due to specially knitted reinforcement structure.
· High degree of transparency enables viewing fluid, providing reliability.
· Conforms to Food Hygiene Law (1951 Ministry of Health, Labour and Welfare notice No. 52, 2006 Ministry of Health, Labour and Welfare notice No. 201).
· Conforms to FDA (US Food and Drug Administration) standards.

 
Part Number
TSIS-19
TSIS-19-L1
TSIS-19-L2
TSIS-19-L3
TSIS-19-L4
TSIS-19-L5
TSIS-19-L6
TSIS-19-L7
TSIS-19-L8
TSIS-19-L9
TSIS-25
TSIS-25-L1
TSIS-25-L2
TSIS-25-L3
TSIS-25-L4
TSIS-25-L5
TSIS-25-L6
TSIS-25-L7
TSIS-25-L8
TSIS-25-L9
TSIS-32
TSIS-32-L1
TSIS-32-L2
TSIS-32-L3
TSIS-32-L4
TSIS-32-L5
TSIS-32-L6
TSIS-32-L7
TSIS-32-L8
TSIS-32-L9
TSIS-38
TSIS-38-L1
TSIS-38-L2
TSIS-38-L3
TSIS-38-L4
TSIS-38-L5
TSIS-38-L6
TSIS-38-L7
TSIS-38-L8
TSIS-38-L9
TSIS-50
TSIS-50-L1
TSIS-50-L2
TSIS-50-L3
TSIS-50-L4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. d
(φ)

฿ 44,091.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.71019.5

฿ 4,792.50

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7119.5

฿ 9,585.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7219.5

฿ 14,377.50

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7319.5

฿ 19,170.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7419.5

฿ 23,962.50

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7519.5

฿ 28,755.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7619.5

฿ 33,547.50

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7719.5

฿ 38,340.00

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7819.5

฿ 43,132.50

FOOD HOSE 1 Piece(s) 3 Day(s) 101928.5120-0.1~0.7919.5

฿ 81,190.00

FOOD HOSE 1 Piece(s) 3 Day(s) 102535.5180-0.1~0.71025.4

฿ 8,825.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7125.4

฿ 17,650.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7225.4

฿ 26,475.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7325.4

฿ 35,300.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7425.4

฿ 44,125.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7525.4

฿ 52,950.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7625.4

฿ 61,775.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7725.4

฿ 70,600.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7825.4

฿ 79,425.00

FOOD HOSE 1 Piece(s) 3 Day(s) -2535.5180-0.1~0.7925.4

฿ 92,793.50

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.71032

฿ 10,086.25

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7132

฿ 20,172.50

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7232

฿ 30,258.75

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7332

฿ 40,345.00

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7432

฿ 50,431.25

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7532

฿ 60,517.50

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7632

฿ 70,603.75

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7732

฿ 80,690.00

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7832

฿ 90,776.25

FOOD HOSE 1 Piece(s) 3 Day(s) 103243.5225-0.1~0.7932

฿ 98,566.50

FOOD HOSE 1 Piece(s) 3 Day(s) 103850.5280-0.1~0.71038.1

฿ 10,713.75

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7138.1

฿ 21,427.50

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7238.1

฿ 32,141.25

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7338.1

฿ 42,855.00

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7438.1

฿ 53,568.75

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7538.1

฿ 64,282.50

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7638.1

฿ 74,996.25

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7738.1

฿ 85,710.00

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7838.1

฿ 96,423.75

FOOD HOSE 1 Piece(s) 3 Day(s) -3850.5280-0.1~0.7938.1

฿ 71,070.00

FOOD HOSE 1 Piece(s) 3 Day(s) 105064.5390-0.1~0.3550.8

฿ 15,450.00

FOOD HOSE 1 Piece(s) 3 Day(s) 105064.5390-0.1~0.3150.8

฿ 30,900.00

FOOD HOSE 1 Piece(s) 3 Day(s) 105064.5390-0.1~0.3250.8

฿ 46,350.00

FOOD HOSE 1 Piece(s) 3 Day(s) 105064.5390-0.1~0.3350.8

฿ 61,800.00

FOOD HOSE 1 Piece(s) 3 Day(s) 105064.5390-0.1~0.3450.8

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Air / Foods / Oil(Mineral Oil) / Steam Cutting Service Usage Presence Properties Pressure Resistance / Heat resistant / Cold Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Low Odor / Shape Retentivity / Vacuum
Hose Material Silicone Rubber Mounting Metal Fittings No Color Milky White
Operating Temperature Range(°C) -30::150