1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Iron Steel General-Purpose 10K Ball Valve (Three-way) Flange (Part Number)

Cast Iron Steel General-Purpose 10K Ball Valve (Three-way) Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• 10FCTB2L/10FCTR2L series Cast Iron Ball Valve Flange Type.
• Kitz product code: 10FCTB2L and 10FCTR2L.
• Main body ball valves shape: Lateral 3 Direction.
• 10FCTB2L full bore type and 10FCTR2L reduced bore type.
• The Body and body cap are Cast iron FC200.
• 10FCTB/10FCTR Ball material: Stainless steel SC13A.
• 10FCTB/10FCTR Stem material: Stainless steel SUS403.
• Ball seal material: PTFE.
• Handle Shape: Lever
type.
• Handle material: Ductile iron FCD400-15.
• Applicable Fluid: Water, Oil and Air.
• Flange ends connection gasket contact facing: JIS B2239 (10K) standards.

 
Part Number
10FCTB2L-65A
10FCTB2L-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 65,233.33

CAST IRON VALVE 1 Piece(s) 60 Day(s) 2 1/2B(65A)2 1/2B(65A)

฿ 100.00

CAST IRON VALVE 1 Piece(s) Quote 3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 3 Direction Material FC200 Applicable Fluid Water / Air / Oil
Nominal Pressure 10K Ball Valve Type Full Bore Supply Side, Connection Type Pipe flange
Control Side, Connection Type Pipe flange Handle Shape Lever Body Lining No
Port Shape L-Port Operation Method Manual