1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

150 Butterfly Valve (Lever), Stainless Steel UB (SCS13A/PTFE+SUS304) (Part Number)

BUTTERFLY VALVE

150 Butterfly Valve (Lever), Stainless Steel UB (SCS13A/PTFE+SUS304)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel butterfly valve

 
Part Number
150UB-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,775.00

BUTTERFLY VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Stainless Steel Applicable Fluid Water
Supply Side, Tube Flange Nominal 2B(50A) Control Side, Tube Flange Nominal 2B(50A) Handle Shape Lever
Sheet No Operation Method Manual

Please check the type/dimensions/specifications of the part 150UB-50A in the 150 Butterfly Valve (Lever), Stainless Steel UB (SCS13A/PTFE+SUS304) series.