(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel socket type screw-in fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fittings and piping components.
Part Number |
---|
PS-6A |
PS-8A |
PS-10A |
PS-15A |
PS-20A |
PS-25A |
PS-32A |
PS-40A |
PS-50A |
PS-65A |
PS-80A |
PSM-6A |
PSM-8A |
PSM-10A |
PSM-15A |
PSM-20A |
PSM-25A |
PSM-32A |
PSM-40A |
PSM-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|---|
฿ 84.23 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 1/8B(6A) | ||
฿ 73.80 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 1/4B(8A) | ||
฿ 74.17 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 3/8B(10A) | ||
฿ 92.90 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 1/2B(15A) | ||
฿ 120.00 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 3/4B(20A) | ||
฿ 158.71 ฿ 81.35 | STAINLESS STEEL FITTING | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | 1B(25A) | ||
฿ 248.51 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | 1 1/4B(32A) | ||
฿ 230.11 ฿ 177.18 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | 1 1/2B(40A) | ||
฿ 361.90 ฿ 216.56 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | 2B(50A) | ||
฿ 702.85 ฿ 387.83 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | 2 1/2B(65A) | ||
฿ 994.67 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS304 | 3B(80A) | ||
฿ 140.96 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS316 | 1/8B(6A) | ||
฿ 132.66 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS316 | 1/4B(8A) | ||
฿ 132.66 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS316 | 3/8B(10A) | ||
฿ 162.50 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS316 | 1/2B(15A) | ||
฿ 169.61 | STAINLESS STEEL VALVE | 1 Piece(s) | 5 Day(s) | - | [Stainless Steel] SUS316 | 3/4B(20A) | ||
฿ 211.48 ฿ 152.18 | STAINLESS STEEL SOCKET | 1 Piece(s) | Same day | - | [Stainless Steel] SUS316 | 1B(25A) | ||
฿ 460.26 ฿ 221.11 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | - | [Stainless Steel] SUS316 | 1 1/4B(32A) | ||
฿ 462.10 | STAINLESS STEEL VALVE | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS316 | 1 1/2B(40A) | |
฿ 695.24 | STAINLESS STEEL VALVE | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS316 | 2B(50A) |
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | Rp |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Operating Temperature Range(°C) | -29::120 | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?