1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling, E3/E7 Series Plug, Elbow With Quick-Connect Fitting (Part Number)

Light Coupling, E3/E7 Series Plug, Elbow With Quick-Connect Fitting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 150.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An elbow with a light and compact quick connect fitting that fits to an E3/E7 series plug.
[Features]
· Compact and lightweight couplings that can be single-handedly handled.
· The product is also compatible with couplings from other companies.
· E3 and E7 series make space-saving piping possible.
[Applications]
· Ideal for sections where air piping needs to be frequently mounted and dismounted.

● List of Pisco quick connect fitting selection guide PDF (catalog)

 
Part Number
CPPE3L-4
CPPE7L-6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube O.D. (mm) D
(mm)
Connection Size (Effective Cross Section)
(mm2)

฿ 150.59

FITTING 1 Piece(s) Same day 43

฿ 157.46

฿ 102.60

FITTING 1 Piece(s) Same day 67

Loading...

  1. 1

Basic Information

Joint Type With One-Touch Couplings Male/Female Plug (Male) Body Material Resin
Applicable Fluid Water / Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9