(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easily attachable and detachable one-touch coupling straight.
[Features]
· Couplings for general air-pressure pipes with one-touch fitting built-in.
· Easily connected and detached with one hand.
· Lightweight, compact all-resin construction.
· Coupling modules can be linked together.
[Applications]
· Devices for high-speed picking robots, loading machines, etc.
15 series socket, one-touch coupling, straight: external appearance
15 series socket, one-touch coupling, straight: dimensional drawing
Usable medium: Air
Maximum operating pressure: 0.9 MPa
Usable vacuum pressure: -100 kPa
(*) Operating temperature range: 0 to 60°C (without freezing)
Tube size
Millimeter size: ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø12 (diameter 12 mm)
Inch size: ø1/8 (diameter 1/8 in), ø5/32 (diameter 5/32 in), ø1/4 (diameter 1/4 in), ø5/16 (diameter 5/16 in), ø3/8 (diameter 3/8 in), ø1/2 (diameter 1/2 in)
Screw size
Meter screw size: M5 × 0.8
Tapered screws for pipes: R1/8, R1/4, R3/8, R1/2
Format | Tube External Diameter øD | B | Tube End C | Mass (g) | Effective Sectional Area (mm2) |
---|---|---|---|---|---|
CPS15-6□ | 6 | 49.8 | 16.8 | 13 | 11 |
CPS15-8□ | 8 | 50.7 | 18.1 | 14 | 18 |
CPS15-10□ | 10 | 54 | 20.2 | 17 | 18 |
Units: mm
Part Number |
---|
CPS15-6B |
CPS15-6W |
CPS15-8B |
CPS15-8W |
CPS15-10B |
CPS15-10W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube O.D. (mm) D (mm) | Appearance Color | Connection Size (Effective Cross Section) (mm2) |
---|---|---|---|---|---|---|---|---|
฿ 235.22 | FITTING | 1 Piece(s) | Same day | 6 | Black | 11 | ||
฿ 254.63 | FITTING | 1 Piece(s) | Same day | 6 | Light Gray | 11 | ||
฿ 238.48 | FITTING | 1 Piece(s) | Same day | 8 | Black | 18 | ||
฿ 278.29 ฿ 131.52 | FITTING | 1 Piece(s) | Same day | 8 | Light Gray | 18 | ||
฿ 251.55 ฿ 151.03 | FITTING | 1 Piece(s) | Same day | 10 | Black | 18 | ||
฿ 256.09 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | Light Gray | 18 |
Loading...
Joint Type | With One-Touch Couplings | Male/Female | Socket (female) | Body Material | Resin |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Operating Environment, Applications | Standard / Industrial Machinery / Semiconductor Manufacturing Equipment |
Valve Structure | Single Passage Opening Closing Type | Seal Material | NBR | Operating Temperature Range(°C) | 0::60 |
Operating Pressure Range(MPa) | 0::0.9 |
How can we improve?
How can we improve?