1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector, Male Unit, Straight (Part Number)

Connector, Male Unit, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multiple tubes can be removed at once.

 
Part Number
PQ3M-A
PQ4M-A
PQ6-ASALE
PQ6M-A
PQ8-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube O.D. (mm) D
(mm)
Main Body Type

฿ 132.03

FITTING 1 Piece(s) 8 Day(s) -3Mini Type

฿ 144.62

FITTING 1 Piece(s) 3 Day(s) 104Mini Type

฿ 143.77

฿ 77.59

FITTING 1 Piece(s) Same day -6Standard type

฿ 147.80

FITTING 1 Piece(s) 3 Day(s) 106Mini Type

฿ 158.11

FITTING 1 Piece(s) 3 Day(s) 108Standard type

Loading...

  1. 1

Basic Information

Joint Type With One-Touch Couplings Male/Female Plug (Male) Body Material Resin
Applicable Fluid Air Type Multiple Valve Structure Double passages opening type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9