(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simultaneously connects multiple pipes by a single-action connection. Significantly reduces the time required to attach and detach multiple pipes.
Part Number |
---|
MAM-A-2P12-BRS-FKM |
MAM-A-3P12-BRS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 23,533.78 | COUPLER FOR AUTOMATIC PIPINGS | 1 Piece(s) | 21 Day(s) | 1/4 | ||
฿ 33,779.39 | COUPLER FOR AUTOMATIC PIPINGS | 1 Piece(s) | 21 Day(s) | 3/8 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::1 |
Types of connection screw | Rc |
How can we improve?
How can we improve?