1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multi Coupler System, MAM-A/B, Brass, Coupler Unit, Socket (Part Number)

Multi Coupler System, MAM-A/B, Brass, Coupler Unit, Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,473.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupler unit socket for use with Multi Coupler system MAM-A/B type.

Part Number
MAM-A-1S-BRS-FKM
MAM-A-2S-BRS-FKM
MAM-A-3S-BRS-FKM
MAM-A-4S-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,473.33

MULTI COUPLER 10 Piece(s) 90 Day(s) 1/8

฿ 1,611.67

MULTI COUPLER 10 Piece(s) 90 Day(s) 1/4

฿ 2,718.33

MULTI COUPLER 10 Piece(s) 90 Day(s) 3/8

฿ 4,498.33

MULTI COUPLER 5 Piece(s) 90 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc