1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multi- Coupler, MAT Type, Stainless Steel, Screw-Fixed Type, Plug (Part Number)

Multi- Coupler, MAT Type, Stainless Steel, Screw-Fixed Type, Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose multi-coupler with built-in socket and plug valve. Ideal for systems in which multiple pipes are connected and separated using a cylinder.

[Features]
• Simultaneously connects multiple pipes, a single connection step.
• Supports multiple pipes of different fluids and sizes.
• Ideal for automated systems that use hydraulic or pneumatic cylinders to connect/separate multiple pipes simultaneously.
• Prevents outflow of fluid during separation with an equipped automatic opening and closing valve for both the socket and plug.
• Products made with materials other than stainless and valveless models are also available (made-to-order).
• Fixed snap ring and fixed screw are provided for plate mounting.
• The allowed eccentricity of the socket and plug for the MAS model is ⌀0.6 mm.

Part Number
MAT-2P-SUS-FKM
MAT-3P-SUS-FKM
MAT-4P-SUS-FKM
MAT-6P-SUS-FKM
MAT-8P-SUS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 4,635.00

MULTI COUPLER 1 Piece(s) 90 Day(s) M20×1.5

฿ 5,712.00

MULTI COUPLER 1 Piece(s) 21 Day(s) M24×1.5

฿ 7,216.67

MULTI COUPLER 3 Piece(s) 90 Day(s) M30×2

฿ 8,925.00

MULTI COUPLER 1 Piece(s) 3 Day(s) M39×2

฿ 11,138.33

MULTI COUPLER 1 Piece(s) 3 Day(s) M45×2

Loading...

  1. 1

Basic Information

Types Standard / Multiple Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Stainless Steel Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air / Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::7 Types of connection screw M