(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-fixing type multi-coupler socket with a built-in socket and plug valve. Single operation enables simultaneous connections of multiple pipes. Compatible with multiple pipes of different fluids and sizes.
[Features]
· Ideal for automation systems that connect and disconnect multiple pipes simultaneously by using oil and pneumatic cylinders.
· Sockets and plugs are equipped with automatic open/close valves to prevent the outflow of fluid during separation.
· Can be made available in materials other than stainless steel and valveless types. (Made-to-order)
· Mounting to the plate available in snap ring fixing type and screw fixing type.
Part Number |
---|
MAT-2S-SUS-FKM |
MAT-3S-SUS-FKM |
MAT-4S-SUS-FKM |
MAT-6S-SUS-FKM |
MAT-8S-SUS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 4,285.00 | MULTI COUPLER | 1 Piece(s) | 90 Day(s) | M20×1.5 | ||
฿ 5,325.00 | MULTI COUPLER | 5 Piece(s) | 90 Day(s) | M24×1.5 | ||
฿ 6,646.67 | MULTI COUPLER | 5 Piece(s) | 90 Day(s) | M30×2 | ||
฿ 8,295.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | M39×2 | ||
฿ 10,316.67 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | M45×2 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Oil | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::7 |
Types of connection screw | M |
How can we improve?
How can we improve?