1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Cupla, Brass, Plug, PC Type (With Tube Fitter) (Part Number)

Micro Cupla, Brass, Plug, PC Type (With Tube Fitter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Micro coupler PC type plug for low pressure with tube fitter.
Compact and lightweight type with a sleeve outer diameter of 9.5 mm. Single-action connection just by pushing-in.
Tube-fitter type enables smoother piping.
[Features]
· Small sized with a sleeve outer diameter of 9.5 mm including a valve in the socket.
· The plug and the socket is a single-action connection just by pushing-in.
· Space-saving design ideal for piping work in narrow spaces.
· The main body is made of plated brass and stainless steel and has excellent corrosion-resistance.
· Various mounting shapes are standardized to support a wide range of pneumatic applications.
· Micro coupler has compatibility with tube fitter.
· Can be connected to the socket of micro coupler.

Part Number
MC-04PC-BRS-NBR
MC-06PC-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMating Tube Outer Diameter
(mm)

฿ 175.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 104

฿ 206.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) Same day 106

Loading...

  1. 1

Basic Information

Types of connection parts With Tube Fitter Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1