(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in a variety of main body materials, sizes, and mount shapes to suit the application.
Part Number |
---|
20SH-SUS-FKM |
30SH-SUS-FKM |
40SH-SUS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|---|
฿ 1,607.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 10 | 1/4 | ||
฿ 1,607.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | - | 3/8 | ||
฿ 1,917.92 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | - | 1/2 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 |
Operating Pressure Range(MPa) | 0::1.5 |
How can we improve?
How can we improve?