(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water. However, note that fluid on the plug side flows out when separated.
· The critical steel components have been heat-treated to improve strength. Particularly excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
· Fluid must flow from the socket side to the plug side.
· Cannot be used for vacuum applications both individually and when connected.
Part Number |
---|
400PH-SUS |
600PH-SUS |
800PH-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|
฿ 1,007.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/2 | ||
฿ 1,212.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 3/4 | ||
฿ 2,004.17 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::1.5 |
How can we improve?
How can we improve?