(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in a variety of main body materials, sizes, and mount shapes to suit the application.
Part Number |
---|
400SH-SUS-FKM |
600SH-SUS-FKM |
800SH-SUS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|
฿ 3,034.00 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/2 | ||
฿ 3,303.00 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 3/4 | ||
฿ 5,011.00 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::1.5 |
How can we improve?
How can we improve?