1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High- Coupler Ace Resin, PH Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High- Coupler Ace Resin, PH Type
  • High- Coupler Ace Resin, PH Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight with an auto-lock function for use with air piping. Enables connection to small diameter High Couplers.

[Features]
• Smooth piping with single-touch connection 1/4 the weight of metal.
• Ensures safety with an automatic locking sleeve.
• Pressure resistance equivalent to metal.
• An "automatic lock function" to prevent unexpected separation by locking the sleeve upon connection.
• Single-touch connection of plug and socket with just a push.
• Lightweight and easy to handle as only about one fourth of total mass is made of metal.
• Can be used with both air and water.
• Fluid can be introduced from both plug side and socket side directions.
• Also available with attachable hose.

Part Number
20PH-PLA
30PH-PLA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose size of the mating side 
(Inch)

฿ 65.42

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1/4

฿ 65.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 3/8

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Resin(PLA)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5