1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compact Coupler, Brass, SN (Part Number)

Compact Coupler, Brass, SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 948.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact size with maximum diameter 17.5 mm, even with valves built into both socket and plug.

Part Number
CO-40SN-BRS-FKM
CO-60SN-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Tube Inner Diameter
(mm)
Mating Tube Outer Diameter
(mm)

฿ 948.33

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 46

฿ 948.33

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 68

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1