(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity. A wide range of main body materials, sizes and mounting shape. A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Part Number |
---|
1TPF-SUS |
2TPF-SUS |
3TPF-SUS |
4TPF-SUS |
6TPF-SUS |
8TPF-SUS |
10TPF-SUS |
12TPF-SUS |
16TPF-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 476.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | Same day | 0~7.5 | 1/8 | ||
฿ 521.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 547.92 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 881.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~7.5 | 1/2 | ||
฿ 1,785.42 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 3/4 | ||
฿ 3,098.75 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1 | ||
฿ 5,359.01 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/4 | ||
฿ 6,948.25 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 21 Day(s) | 0~3 | 1 1/2 | ||
฿ 12,556.76 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 2 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Water Vapor / Oil / Chemical / Inert Gases | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening type | Types of connection screw | Rc |
How can we improve?
How can we improve?