(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
▪ Flow rate achieved an increase of 7 to 64% over the conventional "SP coupler."
▪The shape of the coupler built-in valve has been given a renewal. After separation, the valve is automatically reset to ensure stable sealing in the unit state (1 to 8SP-A types).
▪ More comfortable connecting operation with socket, due to the smooth plug tip shape.
▪Standardized to SUS304 stainless steel. It has high reliability with respect to various fluids.
▪Since it supports conventional SP couplers, use as necessary.
▪Even though body material is different, the flow rate characteristics are the same. You can choose the body material according to usage.
▪Unintentional removal after connection can be prevented. Simple stopper mounting capability has been added. A new main body shape enables secure locking.
▪The steel body surface is plated with nickel. Every effort is being taken to reduce the environmental load.
Part Number |
---|
2P-A-STL-NBR |
3P-A-STL-NBR |
4P-A-STL-NBR |
6P-A-STL-NBR |
8P-A-STL-NBR |
10P-A-STL-NBR |
12P-A-STL-NBR |
16P-A-STL-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 519.17 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 598.75 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 1,047.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1/2 | ||
฿ 1,650.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 3/4 | ||
฿ 2,595.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1 | ||
฿ 4,269.82 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 32 Day(s) | 0~3 | 1 1/4 | ||
฿ 5,496.85 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/2 | ||
฿ 8,827.93 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 2 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air / Oil / Inert Gases | Types | Standard | Structure of Valve | Double passages opening closing type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 | Types of connection screw | Rc |
How can we improve?
How can we improve?