1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Vacuum, Small Union Type (Part Number)

Filter for Vacuum, Small Union Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 240.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A vacuum filter for extending the life of vacuum pumps.
[Features]
· The filter for a small vacuum is ideal for fields where high cycling vacuum systems are needed (small union: VFU 0 & 1).
· You can select from 2 types of element sizes (filter surface area) depending on the amount of dust and replacement period of elements (small union: VFU1).
· The main body and nipple are integrated.
· The VFU1, 2 and 3 types have been added for applications that require "no copper-based metals be used" or that require "low concentration ozone measures" be put in place.
· No copper-based metal members are used in the metal component materials. HNBR is used for the seal rubber material.

Features

●A vacuum filter optimum for fields requiring high cycle property of vacuum system.

Specification

●SPQ(piece):1
●Working Fluid: Air 
●Working Temperature Range: 0 to 60°C(to be freeze free)
●Working Pressure: -100 to 0kPa
●Filtration Precision: 5μm(collection efficiency 95%)(according to our measurement conditions)

Materials

●Main Body: Brass + Electroless Nickel Plate + Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR) 
●Filter Cover: Polyamide(PA)
●Element: Polyvinyl Formal(PVF)
Part Number
VFU0-33
VFU0-33-NH
VFU0-180180
VFU0-180180-NH
VFU0-M3M3
VFU0-M3M3-NH
VFU1-33-15P
VFU1-33-15P-NH
VFU1-33-25P
VFU1-33-25P-NH
VFU1-44-15P
VFU1-44-15P-NH
VFU1-44-15P-NH-S3
VFU1-44-15P-S3
VFU1-44-25P
VFU1-44-25P-NH
VFU1-44-25P-NH-S3
VFU1-44-25P-S3
VFU1-55-15P
VFU1-55-15P-NH
VFU1-55-15P-NH-S3
VFU1-55-15P-S3
VFU1-55-25P
VFU1-55-25P-NH
VFU1-55-25P-NH-S3
VFU1-55-25P-S3
VFU1-66-15P
VFU1-66-15P-NHSALE
VFU1-66-15P-NH-S3
VFU1-66-15P-S3
VFU1-66-25PSALE
VFU1-66-25P-NH
VFU1-66-25P-NH-S3
VFU1-66-25P-S3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Type (IN Side) Plumbing Thread Nominal (IN Side) Connection Tube Diameter (Metric Size, IN Side) Mounting Holder Metal parts material Filer Size
(cm2)

฿ 287.21

VACUUM GENERATOR 1 Piece(s) 9 Day(s) 10One-Touch Pipe (mm Size)-φ3With mounting holderStandard Specifications1.4

฿ 240.31

VACUUM GENERATOR 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ3NoneStandard Specifications1.4

฿ 287.21

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -One-Touch Pipe (mm Size)-φ1.8With mounting holderStandard Specifications1.4

฿ 240.31

VACUUM GENERATOR 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ1.8NoneStandard Specifications1.4

฿ 356.87

VACUUM GENERATOR 1 Piece(s) 9 Day(s) -MM3-With mounting holderStandard Specifications1.4

฿ 310.16

VACUUM GENERATOR 1 Piece(s) 9 Day(s) -MM3-NoneStandard Specifications1.4

฿ 290.68

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -One-Touch Pipe (mm Size)-φ3With mounting holderStandard Specifications2.8

฿ 243.74

VACUUM 1 Piece(s) 8 Day(s) -One-Touch Pipe (mm Size)-φ3NoneStandard Specifications2.8

฿ 313.60

VACUUM GENERATOR 1 Piece(s) 8 Day(s) -One-Touch Pipe (mm Size)-φ3With mounting holderStandard Specifications4.7

฿ 266.76

VACUUM 1 Piece(s) 8 Day(s) -One-Touch Pipe (mm Size)-φ3NoneStandard Specifications4.7

฿ 305.00

VACUUM GENERATOR 1 Piece(s) Same day 10One-Touch Pipe (mm Size)-φ4With mounting holderStandard Specifications2.8

฿ 372.39

VACUUM 1 Piece(s) Same day -One-Touch Pipe (mm Size)-φ4NoneStandard Specifications2.8

฿ 452.28

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ4NoneCopper-based Metal Non-use Specifications2.8

฿ 495.82

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ4With mounting holderCopper-based Metal Non-use Specifications2.8

฿ 322.80

VACUUM GENERATOR 1 Piece(s) Same day -One-Touch Pipe (mm Size)-φ4With mounting holderStandard Specifications4.7

฿ 275.37

VACUUM 1 Piece(s) 3 Day(s) -One-Touch Pipe (mm Size)-φ4NoneStandard Specifications4.7

฿ 475.91

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ4NoneCopper-based Metal Non-use Specifications4.7

฿ 519.45

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ4With mounting holderCopper-based Metal Non-use Specifications4.7

฿ 360.33

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -MM5-With mounting holderStandard Specifications2.8

฿ 313.59

VACUUM 1 Piece(s) 8 Day(s) -MM5-NoneStandard Specifications2.8

฿ 516.77

VACUUM 1 Piece(s) 9 Day(s) -MM5-NoneCopper-based Metal Non-use Specifications2.8

฿ 561.90

VACUUM 1 Piece(s) 9 Day(s) -MM5-With mounting holderCopper-based Metal Non-use Specifications2.8

฿ 383.25

VACUUM GENERATOR 1 Piece(s) 10 Day(s) -MM5-With mounting holderStandard Specifications4.7

฿ 336.63

VACUUM 1 Piece(s) 8 Day(s) -MM5-NoneStandard Specifications4.7

฿ 539.81

VACUUM 1 Piece(s) 9 Day(s) -MM5-NoneCopper-based Metal Non-use Specifications4.7

฿ 584.81

VACUUM 1 Piece(s) 9 Day(s) -MM5-With mounting holderCopper-based Metal Non-use Specifications4.7

฿ 311.03

VACUUM GENERATOR 1 Piece(s) Same day 10One-Touch Pipe (mm Size)-φ6With mounting holderStandard Specifications2.8

฿ 374.71

฿ 156.82

VACUUM 1 Piece(s) Same day -One-Touch Pipe (mm Size)-φ6NoneStandard Specifications2.8

฿ 458.47

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ6NoneCopper-based Metal Non-use Specifications2.8

฿ 504.65

VACUUM 1 Piece(s) 3 Day(s) -One-Touch Pipe (mm Size)-φ6With mounting holderCopper-based Metal Non-use Specifications2.8

฿ 328.39

฿ 223.11

VACUUM GENERATOR 1 Piece(s) Same day -One-Touch Pipe (mm Size)-φ6With mounting holderStandard Specifications4.7

฿ 409.55

VACUUM 1 Piece(s) 3 Day(s) -One-Touch Pipe (mm Size)-φ6NoneStandard Specifications4.7

฿ 481.51

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ6NoneCopper-based Metal Non-use Specifications4.7

฿ 525.05

VACUUM 1 Piece(s) 9 Day(s) -One-Touch Pipe (mm Size)-φ6With mounting holderCopper-based Metal Non-use Specifications4.7

Loading...

  1. 1

Basic Information

Type Small Filtration Level 5μm Application Vacuum Line
Removal Subject Dust Filter Replacement Acceptable