(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dust and water droplets sucked by the vacuum generator are removed by the cyclone effect and element (large capacity union type: VFB, VFR).
· The dust case is large, so the maintenance frequency is reduced (large capacity union type: VFR).
· Dust is not scattered because the entire dust case comes off with a single-action (large capacity union: VFB).
· Enables selection of 2 types of element sizes (filter surface area) for the amount of dust and for replacement time of the element.
· The main body and nipple are integrated. The use of PP for the resin material gives a low price.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Connection Tube Diameter (Metric Size, IN Side) | Appearance Color |
---|---|---|---|---|---|---|---|---|---|
฿ 1,963.35 ฿ 1,000.33 | VACUUM GENERATOR | 1 Piece(s) | Same day | - | Thin | φ6 | Black | ||
฿ 1,821.29 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | - | Thin | φ6 | Light Gray Specification | ||
฿ 1,851.87 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | - | Thin | φ8 | Black | ||
฿ 1,851.87 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | Thin | φ8 | Light Gray Specification | ||
฿ 1,882.06 | VACUUM GENERATOR | 1 Piece(s) | Same day | - | Thin | φ10 | Black | ||
฿ 1,882.06 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | Thin | φ10 | Light Gray Specification | ||
฿ 1,877.42 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | - | Thin | φ12 | Black | ||
฿ 1,877.42 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | Thin | φ12 | Light Gray Specification | ||
฿ 1,966.84 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | - | Thin | φ16 | Black | ||
฿ 1,966.84 | VACUUM GENERATOR | 1 Piece(s) | 8 Day(s) | - | Thin | φ16 | Light Gray Specification | ||
฿ 1,330.06 | VACUUM GENERATOR | 1 Piece(s) | Same day | - | Standard | φ6 | Black | ||
฿ 1,168.05 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | - | Standard | φ6 | Light Gray Specification | ||
฿ 1,241.50 | VACUUM GENERATOR | 1 Piece(s) | Same day | 10 | Standard | φ8 | Black | ||
฿ 1,182.07 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | - | Standard | φ8 | Light Gray Specification | ||
฿ 1,198.82 | VACUUM GENERATOR | 1 Piece(s) | Same day | - | Standard | φ10 | Black | ||
฿ 1,195.64 | VACUUM GENERATOR | 1 Piece(s) | 13 Day(s) | - | Standard | φ10 | Light Gray Specification | ||
฿ 1,257.31 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | - | Standard | φ12 | Black | ||
฿ 1,209.20 | VACUUM GENERATOR | 1 Piece(s) | 13 Day(s) | - | Standard | φ12 | Light Gray Specification | ||
฿ 1,302.87 ฿ 793.06 | VACUUM GENERATOR | 1 Piece(s) | Same day | - | Standard | φ16 | Black | ||
฿ 1,292.86 | VACUUM GENERATOR | 1 Piece(s) | 13 Day(s) | - | Standard | φ16 | Light Gray Specification |
Loading...
Filtration Level | 5μm | Application | Vacuum Line | Removal Subject | Dust, Moisture |
---|---|---|---|---|---|
Filter Replacement | Acceptable | Connection Type (IN Side) | One-Touch Pipe (mm Size) |
How can we improve?
How can we improve?