(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dust and water droplets sucked by the vacuum generator are removed by the cyclone effect and element (large capacity union type: VFB, VFR).
· The dust case is large, so the maintenance frequency is reduced (large capacity union type: VFR).
· Enables selection of 2 types of element sizes (filter surface area) for the amount of dust and for replacement time of the element.
· The main body and nipple are integrated. The use of PP for the resin material gives a low price.
Part Number |
---|
VFR20-6 |
VFR20-8 |
VFR20-8-W |
VFR20-10 |
VFR20-12 |
VFR20-12-W |
VFR20-16 |
VFR20-16-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Tube Diameter (Metric Size, IN Side) | Appearance Color |
---|---|---|---|---|---|---|---|
฿ 1,164.77 ฿ 550.59 | VACUUM GENERATOR | 1 Piece(s) | Same day | φ6 | Black | ||
฿ 1,204.26 ฿ 575.88 | VACUUM GENERATOR | 1 Piece(s) | Same day | φ8 | Black | ||
฿ 1,030.93 | VACUUM GENERATOR | 1 Piece(s) | 11 Day(s) | φ8 | Light Gray Specification | ||
฿ 1,045.14 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | φ10 | Black | ||
฿ 1,217.03 ฿ 486.33 | VACUUM GENERATOR | 1 Piece(s) | Same day | φ12 | Black | ||
฿ 1,052.67 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | φ12 | Light Gray Specification | ||
฿ 1,219.74 | VACUUM GENERATOR | 1 Piece(s) | 3 Day(s) | φ16 | Black | ||
฿ 1,147.81 | VACUUM GENERATOR | 1 Piece(s) | 11 Day(s) | φ16 | Light Gray Specification |
Loading...
Type | Standard | Filtration Level | 5μm | Application | Ejector Exhaust |
---|---|---|---|---|---|
Removal Subject | Dust, Moisture | Filter Replacement | Acceptable | Connection Type (IN Side) | One-Touch Pipe (mm Size) |
How can we improve?
How can we improve?