1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Vacuum, Socket Type (Part Number)

Filter for Vacuum, Socket Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A vacuum filter for extending the life of vacuum pumps.
[Features]
· Integrates the main body and nipple: Uses PP as the resin material, to achieve a low price (socket: VFJ).

Features

●The body and nipple are integrated.
●Optimum for single type ejector without built-in filter.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Temperature Range: 0 to 60°C(to be freeze free)
●Working Pressure: -100 to 0kPa
●Filtration Precision: 5μm(collection efficiency 95%)(according to our measurement conditions)

Materials

●Main Body: PP
●Seal Rubber: Nitrile Rubber(NBR)
●Filter: Polyvinyl Formal(PVF)
Part Number
VFJ1/8-1/8M
VFJ33MSALE
VFJ44
VFJ66SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type (IN Side) Connection Tube Diameter (Metric Size, IN Side) Connection Tube Diameter (Inch Size, IN Side)

฿ 148.36

VACUUM GENERATOR 1 Piece(s) 8 Day(s) One-Touch Pipe (Inch Size)-φ1/8

฿ 148.36

฿ 85.57

VACUUM GENERATOR 1 Piece(s) Same day One-Touch Pipe (mm Size)φ3-

฿ 146.25

VACUUM GENERATOR 1 Piece(s) Same day One-Touch Pipe (mm Size)φ4-

฿ 151.67

฿ 129.54

VACUUM GENERATOR 1 Piece(s) Same day One-Touch Pipe (mm Size)φ6-

Loading...

  1. 1

Basic Information

Type Socket-shaped Filtration Level 5μm Application Vacuum Line
Removal Subject Dust Filter Replacement Not Applicable