(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard-shape pads ideal for thick, flat workpieces.
[Features]
· Deep pads ideal for round fruit and balls.
· Small types ideal for use in semiconductor production equipment.
· Small pads suitable for semiconductor parts.
· The small holders have been downsized from existing vacuum pad size to save space.
Pad material
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size (mm)
: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | VPE | VPME |
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Single-action Coupling (mm) | Ø1.8, Ø3, Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm) | Ø1.8 × Ø1, Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4 |
Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp (G) 1/4
Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.
Small pads can be used with semiconductor parts.
Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Part Number |
---|
VPC2RS4J |
VPC10RN6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Method | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,295.00 | VACUUM PAD | 1 Piece(s) | 15 Day(s) | Insertion Type | [Silicon Rubber] Silicone Rubber | [White] White | 2 | 4 | 0.9~1.9 | 3 | 43.2 | M12 | 4 | ||
฿ 914.26 ฿ 488.12 | VACUUM PAD | 1 Piece(s) | Same day | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 8 | 4.0~7.1 | 6 | 60.1 | M14 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | General Shape | Environment | Standard |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?