1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Soft Type, VPA, One-touch Fitting Type (Part Number)

Vacuum Pad, Soft Type, VPA, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides is now available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.

Dimensions

Vacuum Pad Soft Type VPA One-Touch Fittings
Vacuum Pad Soft Type VPA One-Touch Fittings

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BL1L2Tube end
C
Hex.
H
Connection
config. code
VPA4L[5]-6J[9]46M12×140.412.218.31214-M4
VPA6L[5]-6J[9]6
VPA8L[5]-6J[9]8
VPA10L[5]-6J[9]10M12×142.214.020.1
VPA15L[5]-6J[9]15
VPA20L[5]-6J[9]20M14×144.715.022.617-M6
VPA30L[5]-6J[9]30
VPA40L[5]-6J[9]40

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø4~ø15 mm ▶ 12~14 N·m, ø20~ø40 mm ▶ 18~21 N·m

Part Number
VPA4LFS-6J
VPA4LN-6J
VPA4LS-6J
VPA4LSE-6J
VPA6LFS-6J
VPA6LN-6J
VPA6LS-6J
VPA6LSE-6J
VPA8LFS-6J
VPA8LN-6J
VPA8LS-6J
VPA8LSE-6J
VPA10LFS-6J
VPA10LN-6J
VPA10LS-6J
VPA10LSE-6J
VPA15LFS-6J
VPA15LN-6J
VPA15LS-6J
VPA15LSE-6J
VPA20LFS-6J
VPA20LN-6J
VPA20LS-6J
VPA20LSE-6J
VPA30LFS-6J
VPA30LN-6J
VPA30LS-6J
VPA30LSE-6J
VPA40LFS-6J
VPA40LN-6J
VPA40LS-6J
VPA40LSE-6J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw

฿ 747.90

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink412.240.4M12

฿ 512.11

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack412.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White412.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.240.4M12

฿ 747.90

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink612.240.4M12

฿ 512.11

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack612.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White612.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.240.4M12

฿ 770.21

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink812.240.4M12

฿ 512.11

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack812.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White812.240.4M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.240.4M12

฿ 770.21

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink101442.2M12

฿ 512.11

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack101442.2M12

฿ 553.72

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White101442.2M12

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101442.2M12

฿ 831.12

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink151442.2M12

฿ 525.98

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack151442.2M12

฿ 567.59

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White151442.2M12

฿ 567.59

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack151442.2M12

฿ 844.99

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink201544.8M14

฿ 539.85

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack201544.8M14

฿ 581.46

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White201544.8M14

฿ 623.07

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201544.8M14

฿ 872.73

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink301544.8M14

฿ 553.72

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack301544.8M14

฿ 595.33

VACUUM PAD 1 Piece(s) 10 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White301544.8M14

฿ 650.81

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack301544.8M14

฿ 928.21

VACUUM PAD 1 Piece(s) 8 Day(s) 10Fluorosilicone rubberStandardSalmon Pink401544.8M14

฿ 567.59

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack401544.8M14

฿ 636.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone RubberStandard[White] White401544.8M14

฿ 761.77

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack401544.8M14

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications