1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 961.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adheres even when the distance between the workpiece and the pad is variable.
· Available in wide range of pad sizes, pad materials and holder shapes.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

Dimensions

Long Stroke Bellows Type VPC One-Touch Fitting Type without Cover

Standard Table

          Model Code         Pad O.D.
ød
Tube O.D.
øD
BL1L2Tube End
C
Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20B[5]-6J[7][8]20680.1195711.7201.5~4.9-M6
VPOC20-30B[5]-6J[7][8]93.170301.1~4.8
VPOC20-40B[5]-6J[7][8]106.183401.0~4.5
VPOC20-50B[5]-6J[7][8]119.196500.9~4.5
VPOC25-20B[5]-6J[7][8]2580.11957201.5~4.9
VPOC25-30B[5]-6J[7][8]93.170301.1~4.8
VPOC25-40B[5]-6J[7][8]106.183401.0~4.5
VPOC25-50B[5]-6J[7][8]119.196500.9~4.5
VPOC30-20B[5]-6J[7][8]3084.12361201.5~4.9
VPOC30-30B[5]-6J[7][8]97.174301.1~4.8
VPOC30-40B[5]-6J[7][8]110.187401.0~4.5
VPOC30-50B[5]-6J[7][8]123.1100500.9~4.5
VPOC40-20B[5]-6J4091.13068201.5~4.9
VPOC40-30B[5]-6J104.181301.1~4.8
VPOC40-40B[5]-6J117.194401.0~4.5
VPOC40-50B[5]-6J130.1107500.9~4.5
VPOC50-20B[5]-6J5093.13270201.5~4.9
VPOC50-30B[5]-6J106.183301.1~4.8
VPOC50-40B[5]-6J119.196401.0~4.5
VPOC50-50B[5]-6J132.1109500.9~4.5
Units: mm
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
  • *[7]: Replaced with “-Q” for mark-free resin attachment.
  • *Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm)ø20ø25ø30
Length added to
dimension B (mm)
0.50.81
  • *[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPC20-20BS6JCSALE
VPOC20-20BN-6J
VPOC20-20BS-6J
VPOC20-30BN-6J
VPOC20-30BS-6J
VPOC20-40BN-6J
VPOC20-40BS-6J
VPOC20-50BN-6J
VPOC20-50BS-6J
VPOC30-20BN-6J
VPOC30-20BS-6J
VPOC30-30BN-6J
VPOC30-30BS-6J
VPOC30-40BN-6J
VPOC30-40BS-6J
VPOC30-50BN-6J
VPOC30-50BS-6J
VPOC40-20BN-6J
VPOC40-20BS-6J
VPOC40-30BN-6J
VPOC40-30BS-6J
VPOC40-40BN-6J
VPOC40-40BS-6J
VPOC40-50BN-6J
VPOC40-50BS-6J
VPOC50-20BN-6J
VPOC50-20BS-6J
VPOC50-30BN-6J
VPOC50-30BS-6J
VPOC50-40BN-6J
VPOC50-40BS-6J
VPOC50-50BN-6J
VPOC50-50BS-6J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Type Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover

฿ 1,206.14

฿ 653.85

VACUUM PAD 1 Piece(s) Same day -Standard / Ribbed / Holder Set[Silicon Rubber] Silicone Rubber[White] White20191.5~4.92080.2No Cover

฿ 961.38

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack20191.5 to 4.92080.2Without Cover

฿ 1,030.73

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White20191.5 to 4.92080.2Without Cover

฿ 990.19

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack20191.1 to 4.83093.2Without Cover

฿ 1,058.47

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White20191.1 to 4.83093.2Without Cover

฿ 1,061.42

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack20191.0 to 4.540106.2Without Cover

฿ 1,121.03

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White20191.0 to 4.540106.2Without Cover

฿ 1,133.03

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack20190.9 to 4.550119.2Without Cover

฿ 1,193.03

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White20190.9 to 4.550119.2Without Cover

฿ 1,180.65

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack30231.5 to 4.92084.2Without Cover

฿ 1,240.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White30231.5 to 4.92084.2Without Cover

฿ 1,228.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack30231.1 to 4.83097.2Without Cover

฿ 1,287.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White30231.1 to 4.83097.2Without Cover

฿ 1,276.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack30231.0 to 4.540110.2Without Cover

฿ 1,335.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White30231.0 to 4.540110.2Without Cover

฿ 1,323.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack30230.9 to 4.550123.2Without Cover

฿ 1,383.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White30230.9 to 4.550123.2Without Cover

฿ 1,216.65

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack40301.5 to 4.92091.2Without Cover

฿ 1,287.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White40301.5 to 4.92091.2Without Cover

฿ 1,264.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack40301.1 to 4.830104.2Without Cover

฿ 1,335.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White40301.1 to 4.830104.2Without Cover

฿ 1,311.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack40301.0 to 4.540117.2Without Cover

฿ 1,383.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White40301.0 to 4.540117.2Without Cover

฿ 1,359.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack40300.9 to 4.550130.2Without Cover

฿ 1,431.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White40300.9 to 4.550130.2Without Cover

฿ 1,419.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack50321.5 to 4.92093.2Without Cover

฿ 1,502.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White50321.5 to 4.92093.2Without Cover

฿ 1,467.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack50321.1 to 4.830106.2Without Cover

฿ 1,550.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White50321.1 to 4.830106.2Without Cover

฿ 1,514.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack50321.0 to 4.540119.2Without Cover

฿ 1,597.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White50321.0 to 4.540119.2Without Cover

฿ 1,562.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberBlack50320.9 to 4.550132.2Without Cover

฿ 1,645.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10Standard / Holder Set[Silicon Rubber] Silicone Rubber[White] White50320.9 to 4.550132.2Without Cover

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Pad Screw Fixed Environment Standard
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Top
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None