1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Equipment Shuttle Valve S Series (Part Number)

Control Equipment Shuttle Valve S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,191.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automatic/manual switch, suitable for pilot air switch.

 
Part Number
S125
S250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Piping Screw in the Input Side Piping Screw in the Output Side

฿ 1,191.67

SPECIAL TYPE VALVE 1 Piece(s) 13 Day(s) 6Rc1/8Rc1/8

฿ 1,618.64

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 14Rc1/4Rc1/4

Loading...

  1. 1

Basic Information

Type Shuttle Valve Material Aluminum Seal Material Nitrile Rubber
Input Side, Port Type P (P1) Female Thread Input Side, Port Type P2 Female Thread Output Side, Port Type A Female Thread
Operating Pressure Range(MPa) 0.07::0.9