(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Large flow rate achieves superior exhaust characteristics.
· Abundant port diameter variations: A series of products with pipe port sizes from Rc1/8 to Rc1 is available.
· Enhancement of options: Fluoroelastomer specification is optional. Mounting bracket (of small bore) is available.
· Eco-friendly products: Lead-free, hexavalent chromium-free products that are eco-friendly. Paintless. Segregation is easy.
Part Number |
---|
QEV2-6 |
QEV2-6-A |
QEV2-6-AP |
QEV2-6-P |
QEV2-8 |
QEV2-8-A |
QEV2-8-AP |
QEV2-8-P |
QEV2-10 |
QEV2-10-A |
QEV2-15 |
QEV2-15-A |
QEV2-20 |
QEV2-20-A |
QEV2-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Valve Body | Effective Sectional Area (mm2) | Effective Sectional Area (mm2) | Nominal Designation of Piping Screw in the Input Side | Output, Nominal of Plumbing Threads | Nominal Designation of Exhaust Side Plumbing Threads | Accessory | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 887.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 5 Day(s) | Nitrile Rubber | 25 | 30 | 1/8 | 1/8 | 1/4 | No | No | ||
฿ 1,162.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Fluorine Rubber | 25 | 30 | 1/8 | 1/8 | 1/4 | No | Fluorine Rubber Type | ||
฿ 1,228.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | Fluorine Rubber | 25 | 30 | 1/8 | 1/8 | 1/4 | Mounting Bracket | Fluorine Rubber Type | ||
฿ 1,034.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 5 Day(s) | Nitrile Rubber | 25 | 30 | 1/8 | 1/8 | 1/4 | Mounting Bracket | No | ||
฿ 887.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | Nitrile Rubber | 35 | 40 | 1/4 | 1/4 | 1/4 | No | No | ||
฿ 1,081.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 5 Day(s) | Fluorine Rubber | 35 | 40 | 1/4 | 1/4 | 1/4 | No | Fluorine Rubber Type | ||
฿ 1,318.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Fluorine Rubber | 35 | 40 | 1/4 | 1/4 | 1/4 | Mounting Bracket | Fluorine Rubber Type | ||
฿ 1,110.73 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Nitrile Rubber | 35 | 40 | 1/4 | 1/4 | 1/4 | Mounting Bracket | No | ||
฿ 1,250.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | Nitrile Rubber | 90 | 100 | 3/8 | 3/8 | 1/2 | No | No | ||
฿ 1,653.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Fluorine Rubber | 90 | 100 | 3/8 | 3/8 | 1/2 | No | Fluorine Rubber Type | ||
฿ 1,250.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | Nitrile Rubber | 105 | 115 | 1/2 | 1/2 | 1/2 | No | No | ||
฿ 1,653.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Fluorine Rubber | 105 | 115 | 1/2 | 1/2 | 1/2 | No | Fluorine Rubber Type | ||
฿ 2,559.88 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Nitrile Rubber | 205 | 280 | 3/4 | 3/4 | 1 | No | No | ||
฿ 3,384.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Fluorine Rubber | 205 | 280 | 3/4 | 3/4 | 1 | No | Fluorine Rubber Type | ||
฿ 2,379.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 7 Day(s) | Nitrile Rubber | 275 | 330 | 1 | 1 | 1 | No | No |
Loading...
Type | Quick Exhaust Valves | Body, Main Body | Aluminum Diecast | Input Side, Port Type P (P1) | Female Thread |
---|---|---|---|---|---|
Output Side, Port Type A | Female Thread | Exhaust Side, Port Type R | Female Thread | Operating Pressure Range(MPa) | 0.05::1 |
Type of Piping Screw in the Input Side | Rc | Output, Plumbing Threads Type | Rc | Type of Exhaust Side Plumbing Threads | Rc |
How can we improve?
How can we improve?