1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shuttle Valve SHV2 Series (Part Number)

Shuttle Valve SHV2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 927.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant port diameter variations: A series of products with pipe port sizes from Rc1/8 to Rc1 is available.
· Enhancement of options: Fluoroelastomer specification is now optional. Mounting bracket (of small bore) is available.
· Eco-friendly products: Lead-free, hexavalent chromium-free products that are eco-friendly. Paintless. Segregation is easy.

Part Number
SHV2-6
SHV2-6-A
SHV2-6-AP
SHV2-6-P
SHV2-8
SHV2-8-A
SHV2-8-AP
SHV2-8-P
SHV2-10
SHV2-10-A
SHV2-15
SHV2-15-A
SHV2-20
SHV2-20-A
SHV2-25
SHV2-25-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipValve Body Effective Sectional Area
(mm2)
Nominal Designation of Piping Screw in the Input Side Output, Nominal of Plumbing Threads Accessory Option

฿ 927.79

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Nitrile Rubber201/81/8NoNo

฿ 1,206.18

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber201/81/8NoFluorine Rubber Type

฿ 1,268.84

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Fluorine Rubber201/81/8Mounting BracketFluorine Rubber Type

฿ 1,074.48

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Nitrile Rubber201/81/8Mounting BracketNo

฿ 927.79

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) Nitrile Rubber281/41/4NoNo

฿ 1,122.15

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Fluorine Rubber281/41/4NoFluorine Rubber Type

฿ 1,362.37

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber281/41/4Mounting BracketFluorine Rubber Type

฿ 1,074.48

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Nitrile Rubber281/41/4Mounting BracketNo

฿ 1,371.52

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) Nitrile Rubber903/83/8NoNo

฿ 1,783.24

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber903/83/8NoFluorine Rubber Type

฿ 1,475.18

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Nitrile Rubber1051/21/2NoNo

฿ 1,783.24

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber1051/21/2NoFluorine Rubber Type

฿ 4,295.39

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Nitrile Rubber2053/43/4NoNo

฿ 5,119.75

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber2053/43/4NoFluorine Rubber Type

฿ 4,295.39

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Nitrile Rubber24511NoNo

฿ 5,119.75

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Fluorine Rubber24511NoFluorine Rubber Type

Loading...

  1. 1

Basic Information

Type Shuttle Valve Body, Main Body Aluminum Diecast Input Side, Port Type P (P1) Female Thread
Input Side, Port Type P2 Female Thread Output Side, Port Type A Female Thread Exhaust Side, Port Type R Female Thread
Operating Pressure Range(MPa) 0.05::1 Type of Piping Screw in the Input Side Rc Output, Plumbing Threads Type Rc