1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Straight Resin Type Check Valve (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Union Straight Resin Type Check Valve
  • Union Straight Resin Type Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 296.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It is possible to retain the pressure from the output side because only air input from one side flows.
· Resin type is low cost and lightweight.
· Can be used with piping for vacuum retention and low pressure.

Features

●Since it sends air input from one side only, pressure on the output side can be kept.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Temperature Range: 0 to 60°C (to be freeze free)
●Working Pressure: 0.9MPa
●Minimum Operation Differential Pressure: 0.01MPa or less
●Minimum Check Differential Pressure: 0.04MPa

Materials

●Main Body: Brass + Electroless Nickel Plate + Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CVPU4-4
CVPU6-6
CVPU8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Applicable Tube Diameter
(φ)

฿ 296.92

CONTROL 1 Piece(s) Same day 102.95 or Less4

฿ 302.35

CONTROL 1 Piece(s) Same day 107.5~106

฿ 316.88

CONTROL 1 Piece(s) Same day -15.5~208

Loading...

  1. 1

Basic Information

Type Standard Shape Union Straight Material PBT
Seal Material NBR Input Side, Port Type P One-Touch Couplings Output Side, Port Type A One-Touch Couplings
Operating Pressure Range(MPa) 0::0.9 No oil treatment Turbine Oil Application