1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Return Check Valve, Straight, Resin Type (Part Number)

Non-Return Check Valve, Straight, Resin Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 275.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It is possible to retain the pressure from the output side because only air input from one side flows.
· Resin type is low cost and lightweight.
· Can be used with piping for vacuum retention and low pressure.

Part Number
CVPC4-01A
CVPC4-01B
CVPC4-M5A
CVPC4-M5B
CVPC4-M6A
CVPC4-M6B
CVPC6-01ASALE
CVPC6-01BSALE
CVPC6-02A
CVPC6-02B
CVPC8-01A
CVPC8-01B
CVPC8-02ASALE
CVPC8-02B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInput Side, Port Type P Output Side, Port Type A Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Types of connection port Nominal Mounting Screw Applicable Tube Diameter
(φ)

฿ 287.16

CONTROL 1 Piece(s) 3 Day(s) 10Male threadOne-Touch Couplings2.75 or LessR1/84

฿ 287.16

CONTROL 1 Piece(s) 3 Day(s) 10One-Touch CouplingsMale thread2.75 or LessR1/84

฿ 283.98

CONTROL 1 Piece(s) Same day 10Male threadOne-Touch Couplings2.65 or LessMM5×0.84

฿ 294.20

CONTROL 1 Piece(s) Same day 10One-Touch CouplingsMale thread2.65 or LessMM5×0.84

฿ 276.89

CONTROL 1 Piece(s) 8 Day(s) -Male threadOne-Touch Couplings2.75 or LessMM6×14

฿ 275.45

CONTROL 1 Piece(s) 3 Day(s) -One-Touch CouplingsMale thread2.75 or LessMM6×14

฿ 289.47

฿ 166.30

CHECK VALVES 1 Piece(s) Same day -Male threadOne-Touch Couplings7.2~10R1/86

฿ 289.47

฿ 166.30

CHECK VALVES 1 Piece(s) Same day -One-Touch CouplingsMale thread7.2~10R1/86

฿ 310.77

CONTROL 1 Piece(s) 3 Day(s) 10Male threadOne-Touch Couplings7.3~10R1/46

฿ 310.77

CONTROL 1 Piece(s) Same day 10One-Touch CouplingsMale thread7.3~10R1/46

฿ 325.39

CONTROL 1 Piece(s) 3 Day(s) 10Male threadOne-Touch Couplings7.3~10R1/88

฿ 325.39

CONTROL 1 Piece(s) 3 Day(s) 10One-Touch CouplingsMale thread7.3~10R1/88

฿ 327.17

฿ 187.47

CHECK VALVES 1 Piece(s) Same day -Male threadOne-Touch Couplings14.5~15R1/48

฿ 341.11

CONTROL 1 Piece(s) Same day 10One-Touch CouplingsMale thread14.5~15R1/48

Loading...

  1. 1

Basic Information

Type Standard Shape Straight Material PBT
Seal Material NBR Operating Pressure Range(MPa) 0::0.9 No oil treatment Turbine Oil Application