1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Return Valve, Check Valve, Straight (Part Number)

Non-Return Valve, Check Valve, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 443.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It is possible to retain the pressure from the output side because only air input from one side flows.
· Resin type is low cost and lightweight.
· Can be used with piping for vacuum retention and low pressure.

Part Number
CVC4-01A
CVC4-01B
CVC4-M5A
CVC4-M5BSALE
CVC4-M6A
CVC6-01A
CVC6-01BSALE
CVC6-02A
CVC6-02B
CVC8-01A
CVC8-01BSALE
CVC8-02ASALE
CVC8-02B
CVC10-03A
CVC10-03B
CVC10-04BSALE
CVC12-03A
CVC12-03B
CVC12-04ASALE
CVC12-04B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Input Side, Port Type P Output Side, Port Type A Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Types of connection port Nominal Mounting Screw Applicable Tube Diameter
(φ)

฿ 479.14

CONTROL 1 Piece(s) 3 Day(s) -BrassMale threadOne-Touch Couplings2.75 or LessR1/84

฿ 479.14

CONTROL 1 Piece(s) 3 Day(s) 10BrassOne-Touch CouplingsMale thread2.75 or LessR1/84

฿ 450.94

CHECK VALVES 1 Piece(s) 3 Day(s) -BrassMale threadOne-Touch Couplings2.55 or LessMM5×0.84

฿ 450.94

฿ 229.80

CHECK VALVES 1 Piece(s) Same day -BrassOne-Touch CouplingsMale thread2.55 or LessMM5×0.84

฿ 443.79

CONTROL 1 Piece(s) 9 Day(s) -BrassMale threadOne-Touch Couplings2.75 or LessMM6×14

฿ 506.87

CONTROL 1 Piece(s) 3 Day(s) -BrassMale threadOne-Touch Couplings6.8~10R1/86

฿ 506.87

฿ 284.15

CHECK VALVES 1 Piece(s) Same day -BrassOne-Touch CouplingsMale thread6.8~10R1/86

฿ 536.43

CONTROL 1 Piece(s) 3 Day(s) -BrassMale threadOne-Touch Couplings6.8~10R1/46

฿ 536.43

CHECK VALVES 1 Piece(s) 3 Day(s) -BrassOne-Touch CouplingsMale thread6.8~10R1/46

฿ 564.02

CONTROL 1 Piece(s) 3 Day(s) -BrassMale threadOne-Touch Couplings6.8~10R1/88

฿ 564.17

฿ 369.25

CHECK VALVES 1 Piece(s) Same day -BrassOne-Touch CouplingsMale thread6.8~10R1/88

฿ 592.06

฿ 325.57

CHECK VALVES 1 Piece(s) Same day -BrassMale threadOne-Touch Couplings15.5~20R1/48

฿ 592.06

CHECK VALVES 1 Piece(s) Same day -BrassOne-Touch CouplingsMale thread15.5~20R1/48

฿ 1,209.41

CONTROL 1 Piece(s) 3 Day(s) 10AluminumMale threadOne-Touch Couplings35~40R3/810

฿ 1,198.54

CONTROL 1 Piece(s) 8 Day(s) -AluminumOne-Touch CouplingsMale thread35~40R3/810

฿ 1,264.20

฿ 709.60

CONTROL 1 Piece(s) Same day -AluminumOne-Touch CouplingsMale thread39~40R1/210

฿ 1,240.76

CONTROL 1 Piece(s) 12 Day(s) -AluminumMale threadOne-Touch Couplings50~50R3/812

฿ 1,240.76

CONTROL 1 Piece(s) 10 Day(s) -AluminumOne-Touch CouplingsMale thread50~50R3/812

฿ 1,306.41

฿ 733.42

CONTROL 1 Piece(s) Same day -AluminumMale threadOne-Touch Couplings53~100R1/212

฿ 1,281.89

CONTROL 1 Piece(s) 3 Day(s) -AluminumOne-Touch CouplingsMale thread53~100R1/212

Loading...

  1. 1

Basic Information

Type Standard Shape Straight Seal Material NBR
Operating Pressure Range(MPa) 0::0.9 No oil treatment Turbine Oil Application