1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speakon muffler SM1 series (Part Number)

Speakon muffler SM1 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 424.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Integrated noise silencer and control valve.
· Exhaust flow rate can be controlled 0 ~ 100%.

[Use]
· Can be used for speed control of actuator and noise silencer of exhaust sound.

 
Part Number
SM100
SM101
SM102
SM103
SM104
SM106
SM108
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Outer Dia. D
(Ø)
Max. Operating Pressure
(MPa)
Ordering Unit
(piece)

฿ 424.93

AIR CONTROL DEVICE 1 Piece(s) 14 Day(s) M5X0.8M45 or Less90.72

฿ 531.11

AIR CONTROL DEVICE 1 Piece(s) 12 Day(s) 1/8R11~1513.811

฿ 636.82

AIR CONTROL DEVICE 1 Piece(s) 12 Day(s) 1/4R16~2016.211

฿ 673.48

AIR CONTROL DEVICE 1 Piece(s) 12 Day(s) 3/8R20~2019.611

฿ 872.63

AIR CONTROL DEVICE 1 Piece(s) 12 Day(s) 1/2R45~5025.411

฿ 1,074.93

AIR CONTROL DEVICE 1 Piece(s) 12 Day(s) 3/4R60~6031.011

฿ 1,451.00

AIR CONTROL DEVICE 1 Piece(s) 19 Day(s) 1R60~6041.011

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Body Material Copper Alloy Cover Presence
Element Material Sintered Alloy