(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Exhaust sound is decreased by mounting on the exhaust port of the equipment.
· Excellent sound damping effects.
· You can select the most appropriate type from the 3 types available.
· Quick connect fitting built-in type is also available.
Part Number |
---|
SM5 |
SM6 |
SM10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Thread Nominal | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Silencing Effect (dB) | Outer Dia. D (Ø) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.92 | CONTROL | 1 Piece(s) | Same day | M5X0.8 | 3.8 | 5 or Less | 20 | 10 | 24.5 | ||
฿ 152.88 ฿ 84.16 | CONTROL | 1 Piece(s) | Same day | M6x1 | 4.3 | 5 or Less | 20 | 10 | 25.5 | ||
฿ 165.44 | CONTROL | 1 Piece(s) | 8 Day(s) | M10X1 | 8 | ~10 | 25 | 16 | 20.7 |
Loading...
Type | Standard | Body Material | PBT | Pipe Connection Port Type | M |
---|---|---|---|---|---|
Cover | Presence | Element Material | PVF |
How can we improve?
How can we improve?