(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Silencer with excellent mechanical strength and made with sintered brass.
[Features]
· Excellent mechanical strength and made with sintered brass.
· Compact with less mounting space.
· Compact type with excellent sound damping effect and exhaust resistance.
· Prevents dust from entering through the exhaust port.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.
Part Number |
---|
150-30A |
KM-06 |
KM-1 |
KM-2 |
KM-3 |
KM-4 |
KM-6 |
KM-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Cover | Effective Sectional Area【classification】 (mm2) | Silencing Effect (dB) | Outer Dia. D (Ø) | Full Length L (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 238.33 | SPECIAL TYPE VALVE | 1 Piece(s) | Same day | [Standard] Standard | #10-32 (or M5X0.8) | Unified thread | 3.5 | No | 5 or Less | 14 | 9.2 | 19 | 1 | |||
฿ 1,375.83 | SPECIAL TYPE VALVE | 1 Pack(s) | 10 Pieces Per Package | 17 Day(s) | Plug Type | M6x1 | M | - | Presence | - | - | 11.5 | 16 | 10 | ||
฿ 390.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 17 Day(s) | [Standard] Standard | 1/8 | R | 17 | No | ~20 | 1 | 17.5 | 48 | 1 | |||
฿ 461.78 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | [Standard] Standard | 1/4 | R | 42 | No | ~50 | 6 | 17.5 | 49 | 1 | |||
฿ 441.47 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 10 Day(s) | [Standard] Standard | 3/8 | R | 50 | No | ~50 | 13 | 17.5 | 49 | 1 | |||
฿ 573.55 ฿ 254.66 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | [Standard] Standard | 1/2 | R | 56 | No | ~60 | 8 | 17.5 | 51 | 1 | |||
฿ 899.09 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | [Standard] Standard | 3/4 | R | 103 | No | ~200 | 15 | 23.5 | 65 | 1 | |||
฿ 1,764.03 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | [Standard] Standard | 1 | R | 199 | No | ~200 | 12 | 37 | 80 | 1 |
Loading...
Body Material | Brass | Element Material | Sintered Brass |
---|
How can we improve?
How can we improve?