1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metering Valve With Silencer, SMW Series (Part Number)

Metering Valve With Silencer, SMW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The metering valve with a silencer is a product that integrates a silencer and a throttle valve.

Part Number
SMW-10A
SMW-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 300.70

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 21 Day(s) 3/8251700~3025

฿ 341.04

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 1/2392600~4028

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Main Body Brass Pipe Connection Bore Dia. R
Cover Presence Element Felt Silencing Effect(dB) 20
Ordering Unit(piece) 1