1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metering valve with silencer, SMW2 series (Part Number)

Metering valve with silencer, SMW2 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small, light weight and high flow. Push lock style. All plastic materials. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Small, light weight and high flow: Compared to the traditional series, it achieves 50% decrease in volume and 80% decrease in mass, which is drastically smaller and lighter weight, as well as having the largest effective base area of the class.
· More than 23dB(A) of noise cancellation effect. The noise cancellation effect is increased by integrating a P sintered body element with the body.
· Adopted a push lock type needle.
· A knob with a push lock style is adopted to securely lock the needle with one touch.
· Environmental design: No need to separate it when disposed, as all plastic materials are used.

Part Number
SMW2-6A
SMW2-8A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Silencing Effect
(dB)
O.D.
(Ø)

฿ 212.70

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 1/85.63702313.5

฿ 238.37

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day 1/49.96602815.8

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Main Body Resin Pipe Connection Bore Dia. R
Cover Presence Element Resin Base sintered Effective Sectional Area【classification】(mm2) ~10
Ordering Unit(piece) 1